Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Performa Mesh Trays
Schneider Electric 4551240 Image

4551240

Green premium brand logo
Schneider Electric 4551240 Image
4551240
Green premium brand logo

Performa - horizontal bracket set - pre-galvanized - 200 mm x 462 mm x 55 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Horizontal bracket set
    quantity per set
    Set of 2
    provided equipment
    Bolt 4
    U-profile 1 200 mm
    Complementary
    permanent permissible load
    315 kg
    product destination
    Mesh tray 400 mm by bolt
    mounting support
    Wall
    material
    Steel (pre-galvanized)
    atmospheric-corrosivity category
    C2
    height
    200 mm
    width
    462 mm
    depth
    55 mm
    height compatibility
    105 mm
    70 mm
    width compatibility
    400 mm
    surface treatment compatibility
    Electro-zinc
    Bi-chromated
    Packing Units
    Package 1 Weight
    1.403 kg
    Package 1 Height
    0.570 dm
    Package 1 width
    1.030 dm
    Package 1 Length
    4.600 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays (Version 5.6)
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 14.1 MB
    Date 4/17/20
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/21/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 4/17/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4551240 : 4551240_ROHS_CHINA_DECLARATION
    Description
    4551240_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    4551240_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 429.7 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 3.7 MB
    Date 11/16/11
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4551240 : 4551240_ROHS_DECLARATION
    Description
    4551240_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    4551240_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 331.1 KB
    Date 10/27/11
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 318.6 KB
    Date 4/1/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.