Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Performa Mesh Trays
Schneider Electric 4551430 Image

4551430

Green premium brand logo
Schneider Electric 4551430 Image
4551430
Green premium brand logo

Performa - central suspension support - electro-zinc - 40 mm x 60 mm x 4 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Central suspension support
    quantity per set
    Set of 30
    Complementary
    product destination
    Mesh tray electro-zinc
    mounting support
    Threaded rod
    material
    Steel (electro-zinc)
    atmospheric-corrosivity category
    C1
    height
    40 mm
    width
    60 mm
    depth
    4 mm
    height compatibility
    70 mm
    105 mm
    35 mm
    width compatibility
    300 mm
    100 mm
    200 mm
    surface treatment compatibility
    Electro-zinc
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10 MB
    Date 7/27/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    Size pdf
    Size 3.7 MB
    Date 11/16/11
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4551430_ROHS_DECLARATION
    Description
    4551430_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4551430_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4551430_REACH_DECLARATION
    Description
    4551430_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4551430_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4551430_ROHS_CHINA_DECLARATION
    Description
    4551430_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4551430_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /