Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4551640 Image

4551640

Green premium brand logo
Schneider Electric 4551640 Image
4551640
Green premium brand logo

Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Heavy-duty suspended bracket
    quantity per set
    Set of 4
    Complementary
    permanent permissible load
    515 kg
    product destination
    Mesh tray bi-chromated
    Mesh tray electro-zinc
    mounting support
    Threaded rod
    material
    Steel (pre-galvanized)
    atmospheric-corrosivity category
    C2
    height
    60 mm
    width
    467.5 mm
    depth
    41.7 mm
    height compatibility
    105 mm
    70 mm
    width compatibility
    400 mm
    surface treatment compatibility
    Bi-chromated
    Electro-zinc
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.1 MB
    Date 12/19/16
    Size pdf
    Size 10 MB
    Date 7/27/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    Size pdf
    Size 3.7 MB
    Date 11/16/11
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Performa - heavy-duty suspended bracket - pre-galvanized - 60 mm x 467.5 mm x 41
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /