Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4552440 Image

4552440

Green premium brand logo
Schneider Electric 4552440 Image
4552440
Green premium brand logo

Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    C-shape support
    quantity per set
    Set of 10
    Complementary
    permanent permissible load
    400 kg
    product destination
    Threaded rod
    mounting support
    Ceiling
    material
    Steel (hot-dip galvanized)
    atmospheric-corrosivity category
    C3/C4
    height
    70 mm
    width
    39 mm
    depth
    36 mm
    height compatibility
    35 mm
    70 mm
    60 mm
    105 mm
    width compatibility
    600 mm
    100 mm
    60 mm
    400 mm
    500 mm
    150 mm
    300 mm
    200 mm
    surface treatment compatibility
    Hot-dip galvanized
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays - Flexible solution for the routing of cables (Version 5.4)
    Description
    Performa mesh trays - Product catalogue
    Size pdf
    Size 12.5 MB
    Date 11/22/18
    Description
    Performa mesh trays - Product catalogue
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10 MB
    Date 7/27/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    Size pdf
    Size 3.7 MB
    Date 11/16/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 331.1 KB
    Date 10/27/11
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Performa - C-shape support - hot-dip galvanized - 70 mm x 39 mm x 36 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /