Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NS < 630A
Schneider Electric 46501 Image
Discontinued

46501

Schneider Electric 46501 Image
Discontinued
46501

trip unit - STR25DE - 3 poles 3d

Show more characteristics
46501  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS100...250
    product or component type
    Trip unit
    range compatibility
    Compact NS100...250
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    STR25DE
    trip unit technology
    Electronic
    trip unit rating
    250 A at 40 °C
    400 A at 40 °C
    630 A at 40 °C
    150 A at 40 °C
    Complementary
    neutral protection setting
    0.5 x Ir
    1 x Ir
    No protection
    long time pick-up adjustment type Ir
    Adjustable
    [Ir] long time pick-up adjustment range
    0.4...0.75 x In
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    Environment
    product certifications
    LCIE
    ASTA
    KEMA
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /