Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MasterPact Switch-disconnectors
Schneider Electric 47166 Image

47166

Green premium brand logo
Schneider Electric 47166 Image
47166
Green premium brand logo

switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NT
    product or component type
    Switch disconnector
    device short name
    Masterpact NT12
    switch-disconnector name
    Masterpact NT12HA
    device application
    Protection
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1250 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icm] rated short-circuit making capacity
    75 kA 220...690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    HA
    suitability for isolation
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    20 kA during 3 s conforming to IEC 60947-3
    36 kA during 0.5 s conforming to IEC 60947-3
    36 kA during 1 s conforming to IEC 60947-3
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-23A: 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-3: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    70 mm
    height
    301 mm
    width
    346 mm
    depth
    196 mm
    net weight
    18 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    LCIE
    ASEFA
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English16
    • French11
    • German9
    • Italian9
    • Spanish10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.8 MB
    Date 4/1/16
    Size pdf
    Size 4.9 MB
    Date 5/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 47166: Basic switch-disconnector Masterpact NT06 to NT16 4P; fixed (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 274.6 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1 MB
    Date 9/12/13
    Files in document
    zip
    453 KB
    Size zip
    Size 2.3 MB
    Date 4/21/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 8/2/18
    Size pdf
    Size 1.6 MB
    Date 12/23/09
    Size pdf
    Size 5.3 MB
    Date 5/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 277.7 KB
    Date 6/27/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 653.1 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Description
    None
    Size pdf
    Size 979.5 KB
    Date 3/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 4 poles - fixed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /