Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MasterPact NT
Schneider Electric 47219 Image

47219

Schneider Electric 47219 Image
47219

circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NT
    product or component type
    Basic frame
    device short name
    Masterpact NT16
    circuit breaker name
    Masterpact NT16H2
    poles description
    3P
    network type
    AC
    breaking capacity code
    H2T
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1600 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    88 kA 525 V AC at 50/60 Hz
    88 kA 690 V AC at 50/60 Hz
    105 kA 220/415 V AC at 50/60 Hz
    105 kA 440 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1600 A
    breaking capacity
    42 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    42 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    electrical durability
    3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    10 kA 0.5 s conforming to IEC 60947-2
    10 kA 1 s conforming to IEC 60947-2
    integral instant protection
    81…99 kA
    maximum breaking time
    25 ms
    maximum closing response time
    50 ms
    height
    322 mm
    width
    288 mm
    depth
    276.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English13
    • Chinese6
    • French10
    • German8
    • Italian8
    • Portuguese6
    • Russian6
    • Spanish9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.8 MB
    Date 4/1/16
    Size pdf
    Size 4.9 MB
    Date 5/1/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 4/23/18
    Size pdf
    Size 6.4 MB
    Date 4/2/18
    Size pdf
    Size 1.6 MB
    Date 12/23/09
    Size pdf
    Size 5.3 MB
    Date 5/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 277.8 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    circuit breaker Masterpact NT16H2T - 1600 A - 3 poles - drawou t- w/o trip unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /