Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact for Direct Current
Schneider Electric 47969 Image

47969

Schneider Electric 47969 Image
47969

rear connection kit vertical - for Masterpact NW4000 - 4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW63 switch disconnector
    Masterpact NW Masterpact NW63 circuit breaker
    poles description
    4P
    [In] rated current
    6300 A H1 drawout
    6300 A H2 drawout
    6300 A H2A drawout
    6300 A H1b drawout
    6300 A HA drawout
    6300 A H1 fixed
    6300 A H2 fixed
    6300 A H2A fixed
    6300 A H1b fixed
    6300 A HA fixed
    Complementary
    location of connection
    Rear
    connection position
    Vertical
    connection pitch
    115 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.777 kg
    Package 1 Height
    11.8 cm
    Package 1 width
    13 cm
    Package 1 Length
    18 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    4
    Package 2 Weight
    19.595 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • French4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 32.4 MB
    Date 11/23/15
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/1/16
    prp.document.label.format pdf
    Size 4.7 MB
    Date 5/1/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47969 : rear connection kit vertical - for Masterpact NW4000 - 4 poles
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 8/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47969 : rear connection kit vertical - for Masterpact NW4000 - 4 poles
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 8/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47969 : rear connection kit vertical - for Masterpact NW4000 - 4 poles
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    rear connection kit vertical - for Masterpact NW4000 - 4 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.