Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric 49561 Image
Discontinued

49561

Schneider Electric 49561 Image
Discontinued
49561

Switch-disconnector fuse body INFD 4 poles 4F - DIN - 800 A- front handle

Show more characteristics
49561  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFD800
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    4f
    fuse type
    DIN
    fuse size
    NH3
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Rotary handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Extended
    Direct
    handle colour
    Black
    handle front plate colour
    Black
    provision for padlocking
    3 padlocks
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 800 A AC 50/60 Hz 220/240 V
    AC-22A: 800 A AC 50/60 Hz 380/415 V
    AC-22A: 800 A AC 50/60 Hz 440/480 V
    AC-22A: 800 A AC 50/60 Hz 500/525 V
    AC-22A: 800 A AC 50/60 Hz 660/690 V
    AC-23A: 720 A AC 50/60 Hz 220/240 V
    AC-23A: 720 A AC 50/60 Hz 380/415 V
    AC-23A: 720 A AC 50/60 Hz 440/480 V
    AC-23A: 720 A AC 50/60 Hz 500/525 V
    AC-23A: 720 A AC 50/60 Hz 660/690 V
    DC-22A: 800 A DC 125 V 2 poles in series
    DC-22A: 800 A DC 250 V 2 poles in series
    DC-22A: 800 A DC 500 V 3 poles in series
    DC-22A: 800 A DC 750 V 3 poles in series
    DC-23A: 800 A DC 125 V 2 poles in series
    DC-23A: 800 A DC 250 V 2 poles in series
    DC-23A: 800 A DC 500 V 3 poles in series
    DC-23A: 800 A DC 750 V 3 poles in series
    [Ith] conventional free air thermal current
    514 A ( 70 °C ) horizontal
    552 A ( 65 °C ) horizontal
    560 A ( 70 °C ) vertical
    588 A ( 60 °C ) horizontal
    600 A ( 65 °C ) vertical
    625 A ( 55 °C ) horizontal
    640 A ( 60 °C ) vertical
    662 A ( 50 °C ) horizontal
    680 A ( 55 °C ) vertical
    700 A ( 45 °C ) horizontal
    720 A ( 50 °C ) vertical
    736 A ( 40 °C ) horizontal
    760 A ( 45 °C ) vertical
    772 A ( 35 °C ) horizontal
    800 A ( 40 °C ) power dissipation per fuse: 65 W
    800 A ( 40 °C ) vertical
    [Ithe] conventional enclosed thermal current
    720 A at 40 °C, Power dissipation per fuse: 55 W (800 mm x 600 mm x 270 mm)
    maximum power
    200 kW at 220/240 V AC 50/60 Hz
    350 kW at 380/400 V AC 50/60 Hz
    380 kW at 415 V AC 50/60 Hz
    470 kW at 500/525 V AC 50/60 Hz
    600 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 105 kA at 690 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to BS (with fuse)
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icn 50 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to BS (with fuse)
    Icm 60 kA at 690 V (without fuse)
    Icm 75 kA at 415 V (without fuse)
    Icm 75 kA at 500 V (without fuse)
    suitability for isolation
    Yes
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    5000 cycles
    electrical durability
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    16 kA for 1 s
    2.95 kA for 30 s
    3.6 kA for 20 s
    9.25 kA for 3 s
    design
    Horizontal design
    tightening torque
    50...70 N.m for terminal
    height
    232 mm
    width
    498 mm
    depth
    234 mm
    standards
    EN/IEC 60947-3
    EN/IEC 60269-1
    EN/IEC 60269-4
    EN/IEC 60947-5
    EN/IEC 60947-1
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/22/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /