Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric 49630 Image
To be discontinued

49630

Schneider Electric 49630 Image
To be discontinued
49630

blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF32
    range
    Fupact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact INF fuse-switch disconnector
    poles description
    3P
    signal contacts composition
    1 NO + 1 NC
    Complementary
    [Ith] conventional free air thermal current
    10 A
    [Ie] rated operational current
    AC-15: 2 A at 380/415 V AC 50/60 Hz
    AC-15: 2 A at 440 V AC 50/60 Hz
    AC-15: 3 A at 110 V AC 50/60 Hz
    AC-15: 3 A at 220/240 V AC 50/60 Hz
    AC-15: 3 A at 250 V AC 50/60 Hz
    AC-15: 4 A at 48 V AC 50/60 Hz
    AC-15: 6 A at 24 V AC 50/60 Hz
    DC-12: 0.1 A at 220/240 V DC
    DC-12: 0.1 A at 250 V DC
    DC-12: 0.5 A at 110 V DC
    DC-12: 2 A at 48 V DC
    DC-12: 6 A at 24 V DC
    minimum load
    10 mA at 24 V
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog
    Size pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 436.3 KB
    Date 10/29/18
    Files in document
    stp
    249.5 KB
    pdf
    186.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.6 MB
    Date 3/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    blown fuse indicator 3P(only for NFC type)- 1NO+1NC- for Fupact INF32
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /