Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric 49631 Image

49631

Schneider Electric 49631 Image
49631

blown fuse indicator 1NC 1NO - for Fupact INF

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INFD40
    INF32
    range
    Fupact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact INF fuse-switch disconnector
    Fupact INFD switch disconnector
    poles description
    4P
    signal contacts composition
    1 NO
    1 NC
    Complementary
    [Ith] conventional free air thermal current
    10 A
    [Ie] rated operational current
    AC-15: 2 A at 380/415 V AC 50/60 Hz
    AC-15: 2 A at 440 V AC 50/60 Hz
    AC-15: 3 A at 110 V AC 50/60 Hz
    AC-15: 3 A at 220/240 V AC 50/60 Hz
    AC-15: 3 A at 250 V AC 50/60 Hz
    AC-15: 4 A at 48 V AC 50/60 Hz
    AC-15: 6 A at 24 V AC 50/60 Hz
    DC-12: 0.1 A at 220/240 V DC
    DC-12: 0.1 A at 250 V DC
    DC-12: 0.5 A at 110 V DC
    DC-12: 2 A at 48 V DC
    DC-12: 6 A at 24 V DC
    DC-12: 0.3 A at 380/415 V DC
    DC-12: 0.3 A at 440 V DC
    DC-12: 0.55 A at 250 V DC
    minimum load
    10 mA at 24 V
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog
    Size pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 49631: blown fuse indicator 1NC 1NO - for Fupact INF (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 49631: blown fuse indicator 1NC 1NO - for Fupact INF (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    blown fuse indicator 1NC 1NO - for Fupact INF (Version 1.0)
    Files in document
    stp
    255.5 KB
    pdf
    200.9 KB
    Size zip
    Size 456.4 KB
    Date 10/24/18
    Files in document
    stp
    255.5 KB
    pdf
    200.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.6 MB
    Date 3/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 1NC 1NO - for Fupact INF
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 1NC 1NO - for Fupact INF
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    blown fuse indicator 1NC 1NO - for Fupact INF
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    blown fuse indicator 1NC 1NO - for Fupact INF
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /