Welcome to the Schneider Electric corporate Website

Select your location

View all   E-Series
Schneider Electric 501150000 Image

501150000

Schneider Electric 501150000 Image
501150000

E series reclosers range 27 kV, 630 amps, 12.5kA, 150 kV BIL

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    E series
    product or component type
    Recloser
    Complementary
    rated voltage
    27 kV
    [In] rated current
    630 A
    [Icm] rated short-circuit making capacity
    12.5 kA RMS voltage
    32.5 kA peak
    operating time
    0.1 s closing
    0.05 s opening
    mechanical durability
    10000 cycles
    10000 cycles full load
    [Icw] rated short-time withstand current
    12.5 kA
    breaking capacity
    12.5 kA
    charging current
    25 A cable charging
    5 A line charging
    [Uimp] rated impulse withstand voltage
    150 kV phase to earth
    150 kV across interrupter
    rated short-duration power frequency withstand voltage
    60 kV phase to earth
    60 kV across interrupter
    net weight
    41 kg control cubicle with control cable
    168 kg CB with pole mount bracket
    275 kg gross weight of crate
    height
    1250 mm
    width
    1100 mm
    depth
    1100 mm
    Environment
    ambient air temperature for operation
    -40…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7 MB
    Date 3/18/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.2 MB
    Date 9/5/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /