Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigilohm
Schneider Electric 50491 Image

50491

Schneider Electric 50491 Image
50491

insulation monitoring XML308 Vigilohm - 220..240 V AC 50/60 Hz - failsafe

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

50491 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 31 March 2010
  • Main
    range of product
    Vigilohm
    device short name
    XML308
    type of measurement
    Network insulation resistance, earth leakage capacitance, local measurement
    signal contacts composition
    3 C/O
    earthing system
    IT
    display type
    LCD
    scale
    0.1...999 kOhm
    number of channels
    8
    measurement current
    0…5 mA
    measurement voltage
    6 V
    fail safe feature
    With
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz tolerance: - 15...10 %
    mounting position
    Horizontal mounting
    Complementary
    [Ue] rated operational voltage
    <= 1000 V AC 45...400 Hz device connected to phase with PHT1000 subassembly
    <= 1200 V DC device connected with PHT1000
    <= 1700 V AC 45...400 Hz device connected to neutral with PHT1000 subassembly
    <= 440 V AC 45...400 Hz device connected to phase
    <= 500 V DC
    <= 760 V AC 45...400 Hz device connected to neutral
    signalling function
    Alarm
    Device fault
    Insulation value display
    Transient fault
    polling time
    15 s
    test function
    Manual, self test
    breaking capacity
    10 A at 24 V DC, L/R = 1 ms
    0.45 A at 220 V DC, L/R = 1 ms
    0.65 A at 120 V DC, L/R = 1 ms
    2.5 A at 48 V DC, L/R = 1 ms
    5 A at 230 V AC, cos phi = 0.7
    3 A at 400 V AC, cos phi = 0.7
    maximum power consumption in VA
    30 VA
    mounting mode
    Flush-mounted
    mounting support
    Plate
    Enclosure
    Cubicle
    height
    129 mm
    width
    229 mm
    depth
    213.5 mm
    net weight
    4.5 kg
    tamperproof of settings
    Protected by access code
    Protected by sealable cover
    auxiliary connection terminal
    Tunnel type terminalsflexible 0.75…1.5 mm²
    Tunnel type terminalsrigid 1…1.5 mm²
    Environment
    dielectric strength
    2500 V
    IP degree of protection
    IP30
    standards
    IEC 364 ch 4 and 5
    NF C 15-100 §413.4
    IEC 61557-8
    UTE C 63-080 classes CPI/XA, DLD/M
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -20…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    Size pdf
    Size 10.8 MB
    Date 6/1/10
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1 MB
    Date 9/10/13
    Files in document
    stp
    607.6 KB
    zip
    418.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /