Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigilohm
Schneider Electric 50606 Image
Discontinued

50606

Schneider Electric 50606 Image
Discontinued
50606

insulation monitoring XL308 Vigilohm - 115..127 V AC 50/60 Hz - failsafe

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

50606 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 31 March 2010
  • Main
    range of product
    Vigilohm
    device short name
    XL308
    type of measurement
    Local measurement
    signal contacts composition
    2 C/O
    earthing system
    IT
    display type
    LED
    scale
    0.1...999 kOhm
    number of channels
    8
    fail safe feature
    With
    [Us] rated supply voltage
    115...127 V AC 50/60 Hz tolerance: - 15...10 %
    mounting position
    Horizontal mounting
    Complementary
    signalling function
    Alarm
    Insulation value display
    polling time
    15 s
    test function
    Manual, self test
    breaking capacity
    10 A at 24 V DC, L/R = 1 ms
    0.45 A at 220 V DC, L/R = 1 ms
    0.65 A at 120 V DC, L/R = 1 ms
    2.5 A at 48 V DC, L/R = 1 ms
    5 A at 230 V AC, cos phi = 0.7
    3 A at 400 V AC, cos phi = 0.7
    maximum power consumption in VA
    30 VA
    mounting mode
    Flush-mounted
    mounting support
    Plate
    Cubicle
    Enclosure
    height
    129 mm
    width
    153 mm
    depth
    213.5 mm
    net weight
    3.5 kg
    auxiliary connection terminal
    Tunnel type terminals 1.5 mm²
    Environment
    dielectric strength
    2500 V
    standards
    UTE C 63-080 class DLD/M
    IEC 364 ch 4 and 5
    IEC 61557-8
    NF C 15-100 §413.4
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -20…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    Size pdf
    Size 10.8 MB
    Date 6/1/10
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 228 KB
    Date 1/2/19
    Size pdf
    Size 490.8 KB
    Date 1/2/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /