Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vigilohm
Schneider Electric 50608 Image

50608

Schneider Electric 50608 Image
50608

insulation monitoring XL308 Vigilohm - 380..415 V AC 50/60 Hz - failsafe

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

50608 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 31 March 2010
  • Main
    range of product
    Vigilohm
    device short name
    XL308
    type of measurement
    Local measurement
    signal contacts composition
    2 C/O
    earthing system
    IT
    display type
    LED
    scale
    0.1...999 kOhm
    number of channels
    8
    fail safe feature
    With
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz tolerance: - 15...10 %
    mounting position
    Horizontal mounting
    Complementary
    signalling function
    Alarm
    Insulation value display
    polling time
    15 s
    test function
    Manual, self test
    breaking capacity
    10 A at 24 V DC, L/R = 1 ms
    0.45 A at 220 V DC, L/R = 1 ms
    0.65 A at 120 V DC, L/R = 1 ms
    2.5 A at 48 V DC, L/R = 1 ms
    5 A at 230 V AC, cos phi = 0.7
    3 A at 400 V AC, cos phi = 0.7
    maximum power consumption in VA
    30 VA
    mounting mode
    Flush-mounted
    mounting support
    Cubicle
    Plate
    Enclosure
    height
    129 mm
    width
    153 mm
    depth
    213.5 mm
    net weight
    3.5 kg
    auxiliary connection terminal
    Tunnel type terminals 1.5 mm²
    Environment
    dielectric strength
    2500 V
    standards
    NF C 15-100 §413.4
    IEC 61557-8
    IEC 364 ch 4 and 5
    UTE C 63-080 class DLD/M
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -20…70 °C
    Packing Units
    Package 1 Weight
    2.935 kg
    Package 1 Height
    22.500 cm
    Package 1 width
    22.500 cm
    Package 1 Length
    33.000 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    User guide
    Format
    Size
    Date
    Add to My Documents
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    prp.document.label.format pdf
    Size 10.8 MB
    Date 6/1/10
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    CAD
    Format
    Size
    Date
    Add to My Documents
    VIGILOHM SYSTEM XL308 380- 415VAC (Version 1.0)
    Files in document
    stp
    453.2 KB
    zip
    379 KB
    prp.document.label.format zip
    Size 832.2 KB
    Date 9/10/13
    Files in document
    stp
    453.2 KB
    zip
    379 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 228 KB
    Date 1/2/19
    prp.document.label.format pdf
    Size 490.8 KB
    Date 1/2/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.