Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy Sepam Series 80
Schneider Electric 50726 Image
Discontinued

50726

Schneider Electric 50726 Image
Discontinued
50726

automatic insulation fault location XD308C Vigilohm - 500...525 V AC 50/60 Hz

Show more characteristics
50726 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vigilohm
    product name
    Vigilohm IFL
    device short name
    XD308C
    number of channels
    8
    mounting position
    Vertical
    Complementary
    signalling function
    Insulation fault
    polling time
    20 s per connected channel
    test function
    Local
    [Us] rated supply voltage
    500/525 V AC 50/60 Hz tolerance: - 15...10 %
    power consumption in VA
    6 VA
    mounting mode
    Flush-mounted
    mounting support
    Front face
    height
    129 mm
    width
    76 mm
    depth
    115.5 mm
    net weight
    0.6 kg
    auxiliary connection terminal
    Tunnel type terminals 1.5 mm²
    Environment
    dielectric strength
    2500 V
    IP degree of protection
    IP30
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XD308C, Detector with separate sensor (Version 01)
    Description
    User manual of the Vigilohm System XD308C detector with separate sensor
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/1/10
    Description
    User manual of the Vigilohm System XD308C detector with separate sensor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /