Welcome to the Schneider Electric corporate Website

Select your location

View all   Varset
Schneider Electric 52835 Image
Discontinued

52835

Schneider Electric 52835 Image
Discontinued
52835

capacitor bank - Varset Classic - 400/415V - 12.5kvar - step 5x2.5 enclosure C1

Show more characteristics
52835 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    VarSet
    device short name
    Varset Classic
    device presentation
    Enclosure C1
    network frequency
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    12.5 kvar for 400 V AC 50 Hz
    number of steps
    5 x 2.5 kvar
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    network pollution level
    No polluted (0…15 %) at 400 V
    [Ui] rated insulation voltage
    690 V
    Complementary
    device composition
    Contactor
    Controller equipment regulation
    Incoming circuit-breaker equipment protection
    Varplus² capacitors
    device wiring
    Cables
    internal voltage transformer
    400/230 V
    capacitor voltage
    415 V AC, 50 Hz
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    2.5 kV 50 Hz 1 minute
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    400 V: 1.3 x I1
    colour code
    RAL 9001
    height
    450 mm
    width
    500 mm
    depth
    275 mm
    net weight
    20 kg
    Environment
    standards
    IEC 60439-1
    EN 60439-1
    IEC 61921
    IP degree of protection
    IP31
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    25 °C (annual)
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 838 KB
    Date 10/21/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 79.7 KB
    Date 12/6/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /