Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5322130 Image
Discontinued

5322130

Green premium brand logo
Schneider Electric 5322130 Image
Discontinued
5322130
Green premium brand logo

Thorsman - TRL-ES7640 - stop end - white

Show more characteristics
5322130  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TRL
    product or component type
    Stop end
    cabling installation system
    Pipe trunking
    colour tint
    White (NCS 0401-Y62R)
    quantity per set
    Set of 100
    Complementary
    trunking material
    Aluminium
    Plastic
    trunking dimension
    76 x 40 mm
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    30 mm
    height
    80 mm
    width
    41 mm
    Environment
    ambient air temperature for operation
    -20…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TRL-ES7640 - stop end - white
    Description
    Thorsman - TRL-ES7640 - stop end - white
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - TRL-ES7640 - stop end - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TRL-ES7640 - stop end - white
    Description
    Thorsman - TRL-ES7640 - stop end - white
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - TRL-ES7640 - stop end - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /