Welcome to the Schneider Electric corporate Website

Select your location

View all Thorsman Installation System
Schneider Electric 5423465 Image

5423465

Green premium brand logo
Schneider Electric 5423465 Image
5423465
Green premium brand logo

Thorsman - TIR-KL150 - cable clamp - orange

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TIR+
    product or component type
    Cable clamp
    colour tint
    Orange
    quantity per set
    Set of 25
    Complementary
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    PA6
    length
    118 mm
    height
    137 mm
    width
    10 mm
    Environment
    standards
    EN 50085
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    5423465 : Thorsman - TIR-KL150 - cable clamp - orange
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5423465 : Thorsman - TIR-KL150 - cable clamp - orange
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    5423465 : Thorsman - TIR-KL150 - cable clamp - orange
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Thorsman - TIR-KL150 - cable clamp - orange
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /