Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5435121 Image
Discontinued

5435121

Schneider Electric 5435121 Image
Discontinued
5435121

Thorsman - FED-K10134 - feeder trunking - optional colour - 2.5 m

Show more characteristics
5435121  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman FED
    product or component type
    Feeder trunking
    cabling installation system
    Feeder trunking
    colour tint
    Optional
    quantity per set
    Set of 6
    Complementary
    trunking material
    Aluminium
    trunking dimension
    100 x 34 mm
    compartment partitioning
    3 compartments
    fixing mode
    Screw-fixed
    material
    Aluminium powder coated
    length
    2500 mm
    height
    100 mm
    width
    34 mm
    Environment
    ambient air temperature for operation
    -20…60 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /