Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5440101 Image
Discontinued

5440101

Schneider Electric 5440101 Image
Discontinued
5440101

Thorsman - FED-IH5630 - internal corner - optional colour

Show more characteristics
5440101  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman FED
    product or component type
    Internal corner
    colour tint
    Optional
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    56 x 30 mm
    fixing mode
    By screws
    material
    Aluminium powder coated
    length
    220 mm
    height
    56 mm
    width
    30 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /