Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5501601 Image
Discontinued

5501601

Schneider Electric 5501601 Image
Discontinued
5501601

Thorsman - DFK-IH130 - internal corner - white

Show more characteristics
5501601  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman DFK
    product or component type
    Internal corner
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    material
    Aluminium powder coated
    length
    300 mm
    height
    133 mm
    width
    300 mm
    Environment
    standards
    EN 50085
    ambient air temperature for operation
    -20…60 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /