Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5501610 Image

5501610

Schneider Electric 5501610 Image
5501610

Thorsman - DFK-YH130 - external corner - natural

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman DFK
    product or component type
    External corner
    colour tint
    Natural
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    material
    Aluminium anodized
    length
    300 mm
    height
    133 mm
    width
    300 mm
    Environment
    standards
    EN 50085
    ambient air temperature for operation
    -20…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /