Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5504163 Image
Discontinued

5504163

Schneider Electric 5504163 Image
Discontinued
5504163

Thorsman - INKA-ES101 P - stop end - 72 mm - white RAL 9010 GL85

Show more characteristics
5504163  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman INKA
    product or component type
    Stop end
    cabling installation system
    Trunking
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    101 x 72 mm
    fixing mode
    By screws
    material
    ABS powder coated
    length
    33 mm
    height
    103 mm
    width
    75 mm
    Environment
    environmental health and issues
    Halogen free
    directives
    73/23/EEC - low voltage directive
    93/68/EEC - low voltage directive
    standards
    EN 50085-1
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /