Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5507122 Image

5507122

Schneider Electric 5507122 Image
5507122

Thorsman - INKA-LS123 - bend 90° /front cover - 72 mm - optional

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman INKA
    product or component type
    Bend 90°
    provided equipment
    Front cover
    colour tint
    Optional
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    123 x 72 mm
    material
    Aluminium anodized
    length
    200 mm
    height
    200 mm
    width
    72 mm
    Environment
    directives
    2014/35/EU - low voltage directive
    standards
    EN 50085-1
    73/23/EEC
    93/68/EEC
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /