Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5522020 Image

5522020

Green premium brand logo
Schneider Electric 5522020 Image
5522020
Green premium brand logo

Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TEK
    product or component type
    Installation trunking
    cabling installation system
    Trunking
    colour tint
    White (NCS 0401-Y62R)
    quantity per set
    10 m
    market segment
    Small commercial
    Complementary
    compartment partitioning
    1 compartment
    trunking dimension
    100 x 52 mm
    trunking material
    Plastic
    front opening size
    80 mm
    fixing mode
    By brackets
    By screws
    material
    PVC (polyvinyl chloride)
    type of side profile
    C-profile
    length
    2500 mm
    height
    100 mm
    width
    52 mm
    Environment
    quality labels
    CE
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    KEMA 55A:1984
    SS 424 10 02:1993
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Lead free
    Cadmium free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Finnish1
    • French1
    • German1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Trunking TEK-100 (Version 2)
    Description
    Installation manual
    Size pdf
    Size 262.9 KB
    Date 4/16/11
    Description
    Installation manual
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 143.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Thorsman - TEK-U100 - trunkking base - 52 mm - white - 2.55 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /