Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5536011 Image

5536011

Green premium brand logo
Schneider Electric 5536011 Image
5536011
Green premium brand logo

Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman NPT
    product or component type
    Installation trunking
    cabling installation system
    Trunking
    colour tint
    White (RAL 9016)
    quantity per set
    10 m
    Complementary
    compartment partitioning
    1 compartment
    trunking dimension
    123 x 72 mm
    trunking material
    Plastic
    front opening size
    80 mm
    fixing mode
    By brackets
    By screws
    material
    PC/ABS
    type of side profile
    C-profile
    length
    2500 mm
    height
    123 mm
    width
    72 mm
    Environment
    standards
    EN 50085
    ambient air temperature for operation
    -25…60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Thorsman - NPT-U123 - trunking base - 72 mm - white - 2.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /