Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5593230 Image
Discontinued

5593230

Schneider Electric 5593230 Image
Discontinued
5593230

Thorsman - TKA-ES161 - stop end - natural

Show more characteristics
5593230 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TKA
    product or component type
    Stop end
    cabling installation system
    Trunking
    colour tint
    Natural
    Complementary
    trunking material
    Aluminium
    trunking dimension
    161 x 52 mm
    fixing mode
    By screws
    material
    Aluminium anodized
    Environment
    IP degree of protection
    IP40
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.