Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5598220 Image
Discontinued

5598220

Schneider Electric 5598220 Image
Discontinued
5598220

Thorsman - INKA-U123-4 - 72 mm - white

Show more characteristics
5598220  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman INKA
    product or component type
    Installation trunking
    cabling installation system
    Trunking
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Optional length in m
    Complementary
    compartment partitioning
    1 compartment
    trunking dimension
    123 x 72 mm
    trunking material
    Aluminium
    front opening size
    80 mm
    fixing mode
    By brackets
    By screws
    material
    Aluminium powder coated
    type of side profile
    C-profile
    length
    2500 mm
    height
    123 mm
    width
    72 mm
    Environment
    directives
    93/68/EEC - low voltage directive
    73/23/EEC - low voltage directive
    standards
    EN 50085-1
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /