Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigirex
Schneider Electric 56513 Image

56513

Schneider Electric 56513 Image
56513

Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH197P
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Residual current protection relay
    Complementary
    earthing system
    TN-S
    IT
    TT
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement, range: - 7...7 %
    refresh time
    0.5 s
    alarm threshold
    1
    residual earth-leakage time delay adjustment type
    Instantaneous 0.03 A
    Adjustable 7 settings 0.03…30 A 0…4.5 s
    signal contacts composition
    1 NO
    test function
    Local
    Remote test
    monitoring
    Electronics (watchdog)
    Power supply (continuous)
    Relay/sensor link (continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    net weight
    0.3 kg
    mechanical robustness
    Fire resistance conforming to IEC 60695-2-1
    IK protection 2 joules: IK07 conforming to EN 50102
    IP protection: IP20 conforming to IEC 60529
    IP protection: IP30 conforming to IEC 60529
    IP protection: IP40 conforming to IEC 60529
    Vibrations 13.2...100 Hz: 0.7 g
    Vibrations 2...13.2 Hz: +/- 1 mm
    earth-leakage protection class
    Class AC
    Class A si
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    Panel
    height
    72 mm
    width
    72 mm
    depth
    92 mm
    connections - terminals
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Fault: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply: 7 mm
    Fault: 7 mm
    Relay test and fault reset: 7 mm
    Sensor: 7 mm
    Voltage presence: 7 mm
    tightening torque
    Auxiliary power supply: 0.6 N.m
    Fault: 0.6 N.m
    Relay test and fault reset: 0.6 N.m
    Sensor: 0.6 N.m
    Voltage presence: 0.6 N.m
    Environment
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    electromagnetic compatibility
    Conducted and radiated emissions: , B, conforming to CISPR 11
    Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
    Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
    High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
    Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
    Radiated susceptibility: , 3, conforming to IEC 61000-4-3
    electrical shock protection class
    Class II
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VIGIREX catalogue (Version 3.6)
    Description
    VIGIREX catalogue 2018
    Size pdf
    Size 19.6 MB
    Date 12/13/18
    Description
    VIGIREX catalogue 2018
    CAD
    Format
    Size
    Date
    Add to My Documents
    Mechanical drawings\Overall dimensions\Mounting\Door cut-out (Version 1.0)
    Files in document
    dwf
    1.8 KB
    dxf
    63.5 KB
    wmf
    6.7 KB
    dwg
    41.5 KB
    Size zip
    Size 113.5 KB
    Date 11/8/05
    Files in document
    dwf
    1.8 KB
    dxf
    63.5 KB
    wmf
    6.7 KB
    dwg
    41.5 KB
    Electrical schematics RHU or RMH (Version 1.0)
    Files in document
    dwf
    58.2 KB
    dxf
    273.8 KB
    wmf
    426.1 KB
    dwg
    113.9 KB
    Size zip
    Size 872 KB
    Date 11/8/05
    Files in document
    dwf
    58.2 KB
    dxf
    273.8 KB
    wmf
    426.1 KB
    dwg
    113.9 KB
    Mechanical drawings\Overall dimensions\Closed cover\Side view (Version 1.0)
    Files in document
    dwg
    66.3 KB
    dwf
    6.1 KB
    dxf
    159.5 KB
    wmf
    8.3 KB
    Size zip
    Size 240.2 KB
    Date 11/8/05
    Files in document
    dwg
    66.3 KB
    dwf
    6.1 KB
    dxf
    159.5 KB
    wmf
    8.3 KB
    Electrical schematics with MN (Version 1.0)
    Files in document
    dwg
    116.6 KB
    dwf
    60.7 KB
    dxf
    283.3 KB
    wmf
    432.5 KB
    Size zip
    Size 893 KB
    Date 11/8/05
    Files in document
    dwg
    116.6 KB
    dwf
    60.7 KB
    dxf
    283.3 KB
    wmf
    432.5 KB
    Electrical schematics (Version 1.0)
    Files in document
    dwg
    116.9 KB
    dwf
    60.2 KB
    dxf
    281.6 KB
    wmf
    433 KB
    Size zip
    Size 891.6 KB
    Date 11/8/05
    Files in document
    dwg
    116.9 KB
    dwf
    60.2 KB
    dxf
    281.6 KB
    wmf
    433 KB
    Electrical schematics with MX (Version 1.0)
    Files in document
    dwg
    116.6 KB
    dwf
    58.7 KB
    dxf
    280.5 KB
    wmf
    425.3 KB
    Size zip
    Size 881 KB
    Date 11/8/05
    Files in document
    dwg
    116.6 KB
    dwf
    58.7 KB
    dxf
    280.5 KB
    wmf
    425.3 KB
    Mechanical drawings\Overall dimensions\Facial view (Version 1.0)
    Files in document
    dwg
    109 KB
    dwf
    30.8 KB
    dxf
    274.6 KB
    wmf
    110.7 KB
    Size zip
    Size 525.1 KB
    Date 11/8/05
    Files in document
    dwg
    109 KB
    dwf
    30.8 KB
    dxf
    274.6 KB
    wmf
    110.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 315 KB
    Date 5/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
    Description
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
    Description
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Residual current protection relay RH197P Vigirex - 400 V AC 50/60 Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /