Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5860546 Image

5860546

Schneider Electric 5860546 Image
5860546

Thorsman - POL-OM - pole - one installation box - free-standing - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    One installation box
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    White (NCS 0402-B91G)
    number of power socket outlets
    8 x 16 A - side earth
    number of data socket outlets
    2 x RJ45 Cat.6
    2 x RJ45 blind
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium
    length
    89 mm
    height
    2173 mm
    width
    100 mm
    cover type
    Closed cover
    Environment
    standards
    PrEN 50085-2-4
    SS 424 10 32 : 1989
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    5386.000 g
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5860546 : 5860546_ROHS_DECLARATION
    Description
    5860546_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    5860546_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 780.4 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.