Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5866150 Image
Discontinued

5866150

Schneider Electric 5866150 Image
Discontinued
5866150

Thorsman - POL-SF140 - ceiling fixing adjustable

Show more characteristics
Commercial status
Discontinued on 26 September 2017
5866150  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Ceiling fixing
    product destination
    Feeder profile FCD-NP
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By screws
    material
    Aluminium powder coated
    PP (polypropylene)
    diameter
    37 mm
    height
    140 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /