Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5940010 Image

5940010

Green premium brand logo
Schneider Electric 5940010 Image
5940010
Green premium brand logo

Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Slave socket-outlet
    device presentation
    Connection kit
    provided equipment
    wall support
    colour tint
    White (NCS 0701-G46Y)
    quantity per set
    Set of 1
    Complementary
    device composition
    End piece
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    number of power socket outlets
    2 x 2P + E with shutters, side earth
    ground lug position
    37° ground lug
    device connection
    Plug into master or slave outlet
    connections - terminals
    Flat pads for crimped lug
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    94 mm
    height
    84 mm
    width
    39 mm
    Environment
    standards
    IEC 60884-1
    ambient air temperature for operation
    -20…40 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    92.000 g
    Package 1 Height
    85.000 mm
    Package 1 width
    39.000 mm
    Package 1 Length
    95.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Dutch2
    • Finnish2
    • French3
    • German3
    • Italian2
    • Norwegian2
    • Russian2
    • Swedish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Socket outlets less than equal 16A L66340 (Version 1.0)
    Files in document
    dwg
    126.9 KB
    dxf
    636.1 KB
    svg
    18.2 KB
    wmf
    13.8 KB
    prp.document.label.format zip
    Size 795 KB
    Date 11/7/05
    Files in document
    dwg
    126.9 KB
    dxf
    636.1 KB
    svg
    18.2 KB
    wmf
    13.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/14/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    prp.document.label.format pdf
    Size 183.2 KB
    Date 11/1/17
    prp.document.label.format pdf
    Size 212.9 KB
    Date 11/1/17
    prp.document.label.format pdf
    Size 811.6 KB
    Date 10/18/17
    prp.document.label.format pdf
    Size 212.6 KB
    Date 2/17/16
    prp.document.label.format pdf
    Size 937.8 KB
    Date 2/6/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    5940010 : Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
    Description
    Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.8 KB
    Date 2/21/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5940010 : Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
    Description
    Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Thorsman - CYB-PS - socket outlet - double slave - 37° - white NCS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.