Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5940025 Image

5940025

Green premium brand logo
Schneider Electric 5940025 Image
5940025
Green premium brand logo

Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Slave socket-outlet
    device presentation
    Connection kit
    provided equipment
    3-pole male Wieland GST18 adaptor
    colour tint
    White (NCS 0701-G46Y)
    quantity per set
    Set of 1
    Complementary
    device composition
    Label window
    End piece
    Protective cover
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    number of power socket outlets
    2 x 2P + E with shutters, side earth
    ground lug position
    37° ground lug
    device connection
    Plug into slave outlet
    connections - terminals
    Flat pads for crimped lug
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    140 mm
    height
    84 mm
    width
    39 mm
    Environment
    standards
    IEC 60884-1
    ambient air temperature for operation
    -20…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 9/14/18
    Size pdf
    Size 183.2 KB
    Date 11/1/17
    Size pdf
    Size 212.9 KB
    Date 11/1/17
    Size pdf
    Size 811.6 KB
    Date 10/18/17
    Size pdf
    Size 212.6 KB
    Date 2/17/16
    Size pdf
    Size 937.8 KB
    Date 2/6/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.8 KB
    Date 2/21/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - CYB-PS - socket outlet - double slave Wieland - 37°- white NCS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /