Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sepam Series 80 NPP
Schneider Electric 59632 Image

59632

Green premium brand logo
Schneider Electric 59632 Image
59632
Green premium brand logo

VT voltage connector CCT640 for Sepam series 20, 80

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part type
    VT voltage connector
    range of product
    Sepam series 80 NPP
    Sepam series 20
    Sepam series 80
    device short name
    CCT640
    Complementary
    auxiliary connection terminal
    Earthing connection: ring lugs 4 mm
    TP: screw-type connectors 20 pin(s) 1 cable(s) 0.2…2.5 mm² without cable end
    TP: screw-type connectors 20 pin(s) 1 cable(s) 1.5…2 mm² with cable end
    TP: screw-type connectors 20 pin(s) 2 cable(s) 0.2…1 mm² without cable end
    TP: screw-type connectors 20 pin(s) 2 cable(s) 1 mm² with cable end
    wire stripping length
    8…10 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    User guide
    Format
    Size
    Date
    Add to My Documents
    Sepam series 20, user's manual (Version 9)
    Description
    User's manual of the Sepam series 20 protection relays
    Size pdf
    Size 8.6 MB
    Date 2/1/17
    Description
    User's manual of the Sepam series 20 protection relays
    Sepam série 80, manuel d'exploitation (Version 10)
    Description
    Manuel d'exploitation des relais de protection Sepam série 80
    Size pdf
    Size 11.4 MB
    Date 9/1/17
    Description
    Manuel d'exploitation des relais de protection Sepam série 80
    Sepam série 20, manuel d'utilisation (Version 9)
    Description
    Manuel d'utilisation des relais de protection Sepam série 20
    Size pdf
    Size 10.7 MB
    Date 2/1/17
    Description
    Manuel d'utilisation des relais de protection Sepam série 20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VT voltage connector CCT640 for Sepam series 20, 80
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VT voltage connector CCT640 for Sepam series 20, 80
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 96.7 KB
    Date 10/7/05
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VT voltage connector CCT640 for Sepam series 20, 80
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    VT voltage connector CCT640 for Sepam series 20, 80
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /