Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sepam series 40
Schneider Electric 59686 Image

59686

Schneider Electric 59686 Image
59686

generator - G40 - Sepam series 40

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    relay application
    Generator
    range of product
    Sepam series 40
    device short name
    G40
    control and monitoring type
    Latching/acknowledgement ANSI code: 86
    Logic discrimination ANSI code: 68 (option)
    Switching of groups of settings
    Annunciation ANSI code: 30
    Circuit breaker/contactor control ANSI code: 94/69
    Logic equation editor 100 operators
    metering type
    Phase current I1, I2, I3 RMS, residual current I0
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    Temperature (option)
    Voltage U21, U32, U13, V1, V2, V3, residual voltage V0
    Frequency
    Positive sequence voltage Vd/rotation direction-negative sequence voltage Vi
    Active, reactive, apparent power P,Q,S-peak demand power PM, QM, power factor
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Active and reactive energy by pulse counting (+/- W.h, +/- VAR.h) (option)
    network and machine diagnosis type
    Unbalance ratio/negative sequence current Ii
    Disturbance recording
    Thermal capacity used
    Remaining operating time before overload tripping
    Waiting time after overload tripping
    Running hours counter/operating time
    Tripping context
    Phase displacement
    switchgear diagnosis type
    Cumulative breaking current
    Trip circuit supervision (option)
    Number of operations, operating time charging time (option)
    CT/VT supervision ANSI code: 60FL
    Complementary
    type of measurement
    Peak demand power
    Power (P,Q)
    Current
    Temperature
    Frequency
    Energy
    Power factor
    Voltage
    protection type
    Thermal overload protection ANSI code: 49RMS
    Neutral voltage displacement ANSI code: 59N
    Breaker failure ANSI code: 50BF
    Undervoltage protection ANSI code: 27/27S
    Overvoltage protection ANSI code: 59
    Temperature monitoring (8 or 16 RTDs) ANSI code: 38/49T option
    Directional reactive overpower ANSI code: 32Q/40
    Phase overcurrent ANSI code: 50/51
    Earth fault/sensitive earth fault ANSI code: 50N/51N
    Earth fault/sensitive earth fault ANSI code: 50G/51G
    Negative sequence/unbalance ANSI code: 46
    Negative sequence overvoltage ANSI code: 47
    Overfrequency ANSI code: 81H
    Underfrequency ANSI code: 81L
    Directional active overpower ANSI code: 32P
    Voltage-restrained overcurrent ANSI code: 50V/51V
    communication port protocol
    Measurement readout ( option ) : Modbus
    Remote indication and time tagging of events ( option ) : Modbus
    Remote control orders ( option ) : Modbus
    Remote protection setting ( option ) : Modbus
    Transfer of disturbance recording data ( option ) : Modbus
    input output max capacity
    10 inputs + 8 outputs
    communication compatibility
    Modbus TCPIP
    IEC 61850
    DNP3
    Modbus RTU
    IEC 60870-5-103
    user machine interface type
    Without
    Remote
    Advanced
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    User guide
    Format
    Size
    Date
    Add to My Documents
    Sepam series 40, user's manual (Version 10)
    Description
    User's manual of the Sepam series 40 protection relays
    Size pdf
    Size 10.7 MB
    Date 2/1/17
    Description
    User's manual of the Sepam series 40 protection relays
    Sepam série 40, manuel d'utilisation (Version 10)
    Description
    Manuel d'utilisation des relais de protection Sepam série 40
    Size pdf
    Size 12.9 MB
    Date 2/1/17
    Description
    Manuel d'utilisation des relais de protection Sepam série 40
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    generator - G40 - Sepam series 40
    Description
    generator - G40 - Sepam series 40
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    generator - G40 - Sepam series 40
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 457.9 KB
    Date 10/3/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /