Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy P5 Protection Relays
Schneider Electric 59700 Image

59700

Schneider Electric 59700 Image
59700

resistor divider CCT690 for Sepam series 20, 40, 60, 80

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part type
    Resistor divider
    range of product
    Sepam series 80
    Sepam series 40
    Sepam series 20
    Sepam series 80 NPP
    Sepam series 60
    device short name
    CCT690
    Complementary
    auxiliary connection terminal
    Earthing connection: ring lugs 4 mm
    TP: screw-type connectors 20 pin(s) 1 cable(s) 0.2…2.5 mm² without cable end
    TP: screw-type connectors 20 pin(s) 1 cable(s) 1.5…2 mm² with cable end
    TP: screw-type connectors 20 pin(s) 2 cable(s) 0.2…1 mm² without cable end
    TP: screw-type connectors 20 pin(s) 2 cable(s) 1 mm² with cable end
    wire stripping length
    8…10 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    resistor divider CCT690 for Sepam series 20, 40, 60, 80
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /