Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5970590 Image

5970590

Green premium brand logo
Schneider Electric 5970590 Image
5970590
Green premium brand logo

Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    VDI connection kit
    device presentation
    Flat
    cable shielding type
    UTP
    colour tint
    White (NCS 0701-G46Y)
    quantity per set
    Set of 1
    Complementary
    mounting support
    Service carrier with 80 mm front
    socket number
    2
    connector type
    RJ45
    communication network category
    5
    product compatibility
    Lucent MPS100
    material
    ABS (acrylonitrile butadiene-styrene)
    PC/ABS
    length
    84 mm
    height
    84 mm
    width
    30 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Thorsman CYB-DP - connection kit - 2 x Lucent MPS 100 Cat.5 UTP A/B - flat
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /