Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sepam Series 80 NPP
Schneider Electric 59715NPP Image

59715NPP

Green premium brand logo
Schneider Electric 59715NPP Image
59715NPP
Green premium brand logo

I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    module type
    Input/output module
    range of product
    Sepam series 80 NPP
    device short name
    MES120NPP
    Complementary
    logic input number
    14 24...250 V 19.2...275 V DC 3 mA 14 V enhanced
    number of outputs
    1 control relay
    5 annunciation relay
    output type
    Annunciation relay: 100...240 V AC 47.5...63 Hz continuous current: 2 A breaking capacity: 0.001 kA cos φ > 0.3
    Annunciation relay: 127 V DC continuous current: 2 A breaking capacity: 0.0005 kA L/R < 20 ms
    Annunciation relay: 220 V DC continuous current: 2 A breaking capacity: 0.00015 kA L/R < 20 ms
    Annunciation relay: 24 V DC continuous current: 2 A breaking capacity: 0.002 kA L/R < 20 ms
    Annunciation relay: 250 V DC continuous current: 2 A breaking capacity: 0.0002 kA L/R < 20 ms
    Annunciation relay: 48 V DC continuous current: 2 A breaking capacity: 0.001 kA L/R < 20 ms
    Control relay: 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 0.005 kA cos φ > 0.3 making capacity: < 15 A for 200 ms
    Control relay: 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 0.008 kA resistive making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.0002 kA L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.0005 kA L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.0007 kA resistive making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.0001 kA L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.0002 kA L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.0003 kA resistive making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 0.004 kA L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 0.006 kA L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 0.008 kA resistive making capacity: < 15 A for 200 ms
    Control relay: 250 V DC continuous current: 8 A breaking capacity: 0.0002 kA resistive making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 0.001 kA L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 0.002 kA L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 0.004 kA resistive making capacity: < 15 A for 200 ms
    height
    170 mm
    width
    40 mm
    depth
    120 mm
    net weight
    0.38 kg
    mechanical robustness
    Earthquakes in operation (level: 2) : 1 Gn (vertical axes) conforming to IEC 60255-21-3
    Earthquakes in operation (level: 2) : 2 Gn (horizontal axes) conforming to IEC 60255-21-3
    Jolts de-energized (level: 2) : 20 Gn/16 ms conforming to IEC 60255-21-2
    Shocks de-energized (level: 2) : 27 Gn/11 ms conforming to IEC 60255-21-2
    Shocks in operation (level: 2) : 10 Gn/11 ms conforming to IEC 60255-21-2
    Vibrations de-energized (level: 2) : 2 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation (level: 2) : 1 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation (level: Fc) : 2 Hz...13.2 Hz, a = +/- 1 mm conforming to IEC 60068-2-6
    auxiliary connection terminal
    Screw-type connectors1 cable(s) 0.2…2.5 mm²
    Screw-type connectors1 cable(s) 1.5 mm²
    Screw-type connectors1 cable(s) 2.5 mm²
    Screw-type connectors2 cable(s) 0.2…1 mm²
    Screw-type connectors2 cable(s) 1 mm²
    Environment
    electromagnetic compatibility
    1 MHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 1 kV DM, conforming to IEC 60255-22-1
    1 MHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 2.5 kV DM, conforming to ANSI C37.90.1
    100 kHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 1 kV DM, conforming to IEC 61000-4-12
    Conducted disturbance emission: (emission tests), conforming to IEC 60255-25
    Conducted disturbance emission: (emission tests), A, conforming to EN 55022
    Disturbing field emission: (emission tests), conforming to IEC 60255-25
    Disturbing field emission: (emission tests), A, conforming to EN 55022
    Electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 4 kV contact, conforming to ANSI C37.90.3
    Electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 6 kV contact, conforming to IEC 60255-22-2
    Fast transient bursts: (immunity tests-conducted disturbances), 4kV, 2.5 kHz, conforming to ANSI C37.90.1
    Fast transient bursts: (immunity tests-conducted disturbances), A and B, 4kV, 2.5 kHz/2 kV, 5 kHz, conforming to IEC 60255-22-4
    Fast transient bursts: (immunity tests-conducted disturbances), IV, 4kV, 2.5 kHz, conforming to IEC 61000-4-4
    Immunity to conducted RF disturbances: (immunity tests-conducted disturbances), III, 10 V, conforming to IEC 60255-22-6
    Immunity to magnetic fields at network frequency: (immunity tests-radiated disturbances), IV, 30 A/m (continuous)-300 A/m (1-3 s), conforming to IEC 61000-4-8
    Immunity to radiated fields: (immunity tests-radiated disturbances), 10 V/m, 80 MHz...1 GHz, conforming to IEC 60255-22-3
    Immunity to radiated fields: (immunity tests-radiated disturbances), 35 V/m, 25 MHz...1 GHz, conforming to ANSI C37.90.2
    Immunity to radiated fields: (immunity tests-radiated disturbances), III, 10 V/m, 80 MHz...2 GHz, conforming to IEC 61000-4-3
    Surges: (immunity tests-conducted disturbances), III, 2 kV CM, 1 kV DM, conforming to IEC 61000-4-5
    Voltage interruptions: (immunity tests-conducted disturbances), 100 % during 100 ms, conforming to IEC 60255-11
    climatic withstand
    Influence of corrosion/gaz test 2 (in operation) : 21 days, 75 % RH, 25 °C, 0.5 ppm H2S, 1 ppm S02 conforming to IEC 60068-2-60
    Influence of corrosion/gaz test 4 (in operation) : 21 days, 75 % RH, 25 °C, 0.01 ppm H2S, 0.2 ppm S02, 0.2 ppm NO2, 0.01 ppm CI2 conforming to IEC 60068-2-60
    Continuous exposure to damp heat (in operation) : Cab: 10 days, 93 % RH, 40 °C conforming to IEC 60068-2-78
    Continuous exposure to damp heat (in storage) : Cab: 56 days, 93 % RH, 40 °C conforming to IEC 60068-2-78
    Continuous exposure to damp heat (in storage) : Db: 6 days, 95 % RH, 55 °C conforming to IEC 60068-2-30
    Exposure to cold (in operation) : Ad: - 25 °C conforming to IEC 60068-2-1
    Exposure to cold (in storage) : Ab: - 25 °C conforming to IEC 60068-2-1
    Exposure to dry heat (in operation) : Bd: 70 °C conforming to IEC 60068-2-2
    Exposure to dry heat (in storage) : Bb: 70 °C conforming to IEC 60068-2-2
    Salt mist (in operation) : Kb/2: 6 days conforming to IEC 60068-2-52
    Temperature variation with specified variation rate (in storage) : Nb: - 25 °C to 70 °C, 5 °C/min conforming to IEC 60068-2-14
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Sepam series 80 - Quick Start (Version 08)
    Description
    Condensed manual supplied with the Sepam series 80 protection relays
    Size pdf
    Size 7.2 MB
    Date 5/1/19
    Description
    Condensed manual supplied with the Sepam series 80 protection relays
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /