Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5971894 Image

5971894

Green premium brand logo
Schneider Electric 5971894 Image
5971894
Green premium brand logo

Thorsman - CYB-DP - mounting plate - Infra+

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product name
    Thorsman CYB
    product or component type
    VDI mounting plate
    provided equipment
    Label holder
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 10
    Complementary
    socket number
    2
    product compatibility
    Infraplus
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    66 mm
    height
    18 mm
    width
    32 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-DP - mounting plate - Infra+
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-DP - mounting plate - Infra+
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-DP - mounting plate - Infra+
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Thorsman - CYB-DP - mounting plate - Infra+
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /