Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy Sepam series 60
Schneider Electric 59787 Image

59787

Schneider Electric 59787 Image
59787

substation - S60 - Sepam series 60

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    relay application
    Substation
    range of product
    Sepam series 60
    device short name
    S60
    control and monitoring type
    Circuit breaker/contactor control ANSI code: 94/69 (option)
    Latching/acknowledgement ANSI code: 86
    Logic discrimination ANSI code: 68 (option)
    Switching of groups of settings
    Annunciation ANSI code: 30
    Automatic transfer (AT) (option)
    Logic equation editor 200 operators
    metering type
    Positive sequence voltage Vd/rotation direction
    Frequency
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Active and reactive energy by pulse counting (+/- W.h, +/- VAR.h) (option)
    Phase current I1, I2, I3 RMS
    Demand current I1, I2, I3
    Peak demand current IM1, IM2, IM3
    Measured residual current I'0
    Voltage U21, U32, U13, V1, V2, V3
    Residual voltage V0
    Negative sequence voltage Vi
    Active power P, P1, P2, P3
    Reactive power Q, Q1, Q2, Q3
    Apparent power S, S1, S2, S3
    Peak demand power PM, QM
    Power factor
    Measured residual current I0, calculated I'0∑
    network and machine diagnosis type
    Unbalance ratio/negative sequence current Ii
    Disturbance recording
    Tripping context
    Phase fault and earth fault trip counters
    Harmonic distortion (THD), current and voltage Ithd, Uthd
    Difference in amplitude, frequency and phase of voltages with synchro-check option
    Cable arcing fault detection
    Phase displacement
    Datalog (DLG)
    switchgear diagnosis type
    Cumulative breaking current
    CT/VT supervision ANSI code: 60FL
    Trip circuit supervision ANSI code: 74 (option)
    Nb of operations, operating time, charging time, nb of racking out operations (option)
    Complementary
    type of measurement
    Frequency
    Current
    Voltage
    Peak demand power
    Energy
    Power factor
    Harmonic distorsion (I THD & U THD)
    Power (P,Q)
    protection type
    Recloser (4 cycles) ANSI code: 79 option
    Neutral voltage displacement ANSI code: 59N
    Breaker failure ANSI code: 50BF
    Synchro-check ANSI code: 25 option
    Earth fault/sensitive earth fault ANSI code: 50N/51N
    Earth fault/sensitive earth fault ANSI code: 50G/51G
    Negative sequence/unbalance ANSI code: 46
    Overfrequency ANSI code: 81H
    Underfrequency ANSI code: 81L
    Positive sequence undercurrent ANSI code: 27D
    Remanent undervoltage ANSI code: 27R
    Negative sequence overvoltage ANSI code: 47
    Phase overcurrent ANSI code: 50/51
    Undervoltage (L-L or L-N) ANSI code: 27
    Rate of change of frequency ANSI code: 81R
    Overvoltage (L-L or L-N) ANSI code: 59
    communication port protocol
    Measurement readout ( option ) : Modbus
    Remote indication and time tagging of events ( option ) : Modbus
    Remote control orders ( option ) : Modbus
    Remote protection setting ( option ) : Modbus
    Transfer of disturbance recording data ( option ) : Modbus
    input output max capacity
    28 inputs + 16 outputs
    communication compatibility
    IEC 61850
    Modbus TCPIP
    Modbus RTU
    DNP3
    IEC 60870-5-103
    IEC 61850 goose message
    user machine interface type
    Without
    Remote
    Advanced
    Mimic-based
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IEC 61850 Certificate Level A (Version 1.0)
    Description
    IEC 61850 Certificate Level A
    Size pdf
    Size 562.3 KB
    Date 3/14/11
    Description
    IEC 61850 Certificate Level A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Sepam series 60 - Quick Start (Version 00)
    Description
    Sepam series 60 - Quick Start
    Size pdf
    Size 2.4 MB
    Date 3/31/11
    Description
    Sepam series 60 - Quick Start
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /