Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5980089 Image
Discontinued

5980089

Schneider Electric 5980089 Image
Discontinued
5980089

Thorsman - CYB-PB - switch up - venetian blind - alu metallic

Show more characteristics
5980089  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Switch
    device presentation
    Connection kit
    colour tint
    Aluminium metallic
    quantity per set
    Set of 1
    Complementary
    switch function
    Roller blind
    actuator
    Rocker
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    84 mm
    height
    84 mm
    width
    52 mm
    Environment
    standards
    SS-EN 60669-1
    ambient air temperature for operation
    -20…40 °C
    IP degree of protection
    IP20