Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy Sepam series 60
Schneider Electric 59835 Image

59835

Green premium brand logo
Schneider Electric 59835 Image
59835
Green premium brand logo

base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Sepam series 60
    device short name
    SEP060
    user machine interface type
    Without
    Complementary
    output type
    Annunciation relay: 100...240 V AC 47.5...63 Hz continuous current: 2 A breaking capacity: 1 A cos φ > 0.3
    Annunciation relay: 127 V DC continuous current: 2 A breaking capacity: 0.5 A L/R < 20 ms
    Annunciation relay: 220 V DC continuous current: 2 A breaking capacity: 0.15 A L/R < 20 ms
    Annunciation relay: 24 V DC continuous current: 2 A breaking capacity: 2 A L/R < 20 ms
    Annunciation relay: 48 V DC continuous current: 2 A breaking capacity: 1 A L/R < 20 ms
    Control relay: 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 5 A cos φ > 0.3 making capacity: < 15 A for 200 ms
    Control relay: 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 8 A resistive making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.2 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.5 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 127 V DC continuous current: 8 A breaking capacity: 0.7 A resistive making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.1 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.2 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 220 V DC continuous current: 8 A breaking capacity: 0.3 A resistive making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 4 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 6 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 24 V DC continuous current: 8 A breaking capacity: 8 A resistive making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 1 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 2 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay: 48 V DC continuous current: 8 A breaking capacity: 4 A resistive making capacity: < 15 A for 200 ms
    [Us] rated supply voltage
    24/250 V DC tolerance: - 20...10 % maximum consumption: < 16 W
    supply inrush current
    < 10 A for 10 ms at 24/250 V DC
    battery type
    Lithium 3.6 V size: 1/2 AA
    battery life
    10 year(s) (Sepam energized)
    8 year(s) (Sepam not energized)
    mounting mode
    Fixed
    mounting support
    Plate
    height
    222 mm
    width
    264 mm
    depth
    89.7 mm
    net weight
    2.4 kg
    power frequency dielectric withstand
    2 kV during 1 min conforming to IEC 60255-5
    1 kV (indication output) during 1 min conforming to ANSI C37.90
    1.5 kV (control output) during 1 min conforming to ANSI C37.90
    [Uimp] rated impulse withstand voltage
    5 kV (1.2/50 µs) conforming to IEC 60255-5
    mechanical robustness
    Earthquakes in operation (level: 2) : 1 Gn (vertical axes) conforming to IEC 60255-21-3
    Earthquakes in operation (level: 2) : 2 Gn (horizontal axes) conforming to IEC 60255-21-3
    Jolts de-energized (level: 2) : 20 Gn/16 ms conforming to IEC 60255-21-2
    Shocks de-energized (level: 2) : 27 Gn/11 ms conforming to IEC 60255-21-2
    Shocks in operation (level: 2) : 10 Gn/11 ms conforming to IEC 60255-21-2
    Vibrations de-energized (level: 2) : 2 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation (level: 2) : 1 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation (level: Fc) : 2 Hz...13.2 Hz, a = +/- 1 mm conforming to IEC 60068-2-6
    Environment
    standards
    CSA C22.2 No 14-95
    CSA C22.2 No 94-M91
    CSA C22.2 No 0.17-00
    UL 508
    EN 50263
    product certifications
    C22.2 file N° 210625
    CE
    UL 508 file N° 212533
    fire resistance
    650 °C conforming to IEC 60695-2-11
    IP degree of protection
    Other panels: IP20 conforming to IEC 60529
    Front panel: IP52 conforming to IEC 60529
    NEMA degree of protection
    Type 12 conforming to NEMA
    immunity to microbreaks
    100 ms
    electromagnetic compatibility
    Fast transient bursts: (immunity tests-conducted disturbances), A and B, 4kV, 2.5 kHz/2 kV, 5 kHz, conforming to IEC 60255-22-4
    Fast transient bursts: (immunity tests-conducted disturbances), IV, 4kV, 2.5 kHz, conforming to IEC 61000-4-4
    Immunity to conducted RF disturbances: (immunity tests-conducted disturbances), III, 10 V, conforming to IEC 60255-22-6
    Immunity to magnetic fields at network frequency: (immunity tests-radiated disturbances), IV, 30 A/m (continuous)-300 A/m (13 s), conforming to IEC 61000-4-8
    Immunity to radiated fields: (immunity tests-radiated disturbances), III, 10 V/m, 80 MHz...2 GHz, conforming to IEC 61000-4-3
    Surges: (immunity tests-conducted disturbances), III, 2 kV CM, 1 kV MD, conforming to IEC 61000-4-5
    Conducted disturbance emission: (emission tests), conforming to IEC 60255-25
    Disturbing field emission: (emission tests), conforming to IEC 60255-25
    Disturbing field emission: (emission tests), A, conforming to EN 55022
    Electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 4 kV contact, conforming to ANSI C37.90.3
    Electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 6 kV contact, conforming to IEC 60255-22-2
    Fast transient bursts: (immunity tests-conducted disturbances), 4kV, 2.5 kHz, conforming to ANSI C37.90.1
    Immunity to radiated fields: (immunity tests-radiated disturbances), 10 V/m, 80 MHz...1 GHz, conforming to IEC 60255-22-3
    1 MHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 1 kV MD, conforming to IEC 60255-22-1
    1 MHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 2.5 kV MD, conforming to ANSI C37.90.1
    100 kHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV CM, 1 kV MD, conforming to IEC 61000-4-12
    Conducted disturbance emission: (emission tests), A, conforming to EN 55022
    Immunity to radiated fields: (immunity tests-radiated disturbances), 35 V/m, 25 MHz...1 GHz, conforming to ANSI C37.90.2
    Voltage interruptions: (immunity tests-conducted disturbances), 100 % during 100 ms, conforming to IEC 60255-11
    climatic withstand
    Continuous exposure to damp heat (in operation) : Cab: 10 days, 93 % RH, 40 °C conforming to IEC 60068-2-78
    Continuous exposure to damp heat (in storage) : Cab: 56 days, 93 % RH, 40 °C conforming to IEC 60068-2-78
    Continuous exposure to damp heat (in storage) : Db: 6 days, 95 % RH, 55 °C conforming to IEC 60068-2-30
    Exposure to cold (in operation) : Ad: - 25 °C conforming to IEC 60068-2-1
    Exposure to cold (in storage) : Ab: - 25 °C conforming to IEC 60068-2-1
    Exposure to dry heat (in operation) : Bd: 70 °C conforming to IEC 60068-2-2
    Exposure to dry heat (in storage) : Bb: 70 °C conforming to IEC 60068-2-2
    Salt mist (in operation) : Kb/2: 6 days conforming to IEC 60068-2-52
    Temperature variation with specified variation rate (in storage) : Nb: - 25 °C to 70 °C, 5 °C/min conforming to IEC 60068-2-14
    Influence of corrosion/gaz test 2 (in operation) : 21 days, 75 % RH, 25 °C, 0.5 ppm H2S, 1 ppm S02 conforming to IEC 60068-2-60
    Influence of corrosion/gaz test 4 (in operation) : 21 days, 75 % RH, 25 °C, 0.01 ppm H2S, 0.2 ppm S02, 0.2 ppm NO2, 0.01 ppm CI2 conforming to IEC 60068-2-60
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31 MB
    Date 3/4/18
    Description
    Edition 2018
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IEC 61850 Certificate Level A (Version 1.0)
    Description
    IEC 61850 Certificate Level A
    Size pdf
    Size 562.3 KB
    Date 3/14/11
    Description
    IEC 61850 Certificate Level A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Sepam series 60 - Quick Start (Version 00)
    Description
    Sepam series 60 - Quick Start
    Size pdf
    Size 2.4 MB
    Date 3/31/11
    Description
    Sepam series 60 - Quick Start
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    base unit SEP060 for Sepam series 60 - 24…250 V - with basic UMI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /