Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multi9
Schneider Electric 60300 Image
Discontinued

60300

Schneider Electric 60300 Image
Discontinued
60300

Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - tunnel/ring

Show more characteristics
60300  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    0.5 A at 25 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    5 kA AIR at 240 V AC conforming to UL 489
    10 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 240 V AC conforming to GB 14048.2
    10 kA Icu at 60 V DC conforming to EN/IEC 60947-2
    10 kA Icu at 60 V DC conforming to GB 14048.2
    10 kA AIR at 120 V AC conforming to UL 489
    10 kA AIR at 60 V DC conforming to UL 489
    10 kA AIR at 120 V AC conforming to CSA C22.2 No 5.2
    5 kA AIR at 240 V AC conforming to CSA C22.2 No 5.2
    10 kA AIR at 60 V DC conforming to CSA C22.2 No 5.2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC
    60 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    width
    18 mm
    depth
    73 mm
    net weight
    0.11 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal (bottom)
    Tunnel type terminal (top)2.5…25 mm² (AWG 14...AWG 4) - rigid
    wire stripping length
    14 mm for top connection
    tightening torque
    2.5 N.m top
    2 N.m bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP40 (modular enclosure) conforming to IEC 60529
    IP10 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 1P (box lug/ring tongue) (Version 1.0)
    Files in document
    dwg
    8.8 KB
    dxf
    18.2 KB
    dwf
    1.5 KB
    wmf
    2.9 KB
    Size zip
    Size 31.3 KB
    Date 3/3/05
    Files in document
    dwg
    8.8 KB
    dxf
    18.2 KB
    dwf
    1.5 KB
    wmf
    2.9 KB
    C60 UL 489 1P (box lug/ring tongue) (Version 1.0)
    Files in document
    dwg
    14.8 KB
    dxf
    32.3 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
    Size zip
    Size 55.1 KB
    Date 3/3/05
    Files in document
    dwg
    14.8 KB
    dxf
    32.3 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /