Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact MVS
Schneider Electric 65477 Image

65477

Green premium brand logo
Schneider Electric 65477 Image
65477
Green premium brand logo

ET2I PROTECTION RELAY FOR MVS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    product or component type
    Control unit
    circuit breaker application
    Standard
    Industrial
    poles description
    4P
    3P
    protected poles description
    4d
    3d
    3d + N/2
    neutral position
    Left
    network type
    AC
    trip unit name
    ET2I
    trip unit technology
    Micro-processor based
    trip unit rating
    800…4000 A
    Complementary
    network frequency
    50/60 Hz
    mounting mode
    Drawout
    Fixed
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    neutral protection setting
    Without protection (3d)
    0.5 x Ir (3d + N/2)
    1 x Ir (4d)
    trip unit protection functions
    LI
    protection type
    Overload protection (long time)
    Instantaneous short-circuit protection
    fault indication
    Overload
    Earth fault
    Short-circuit
    Internal fault
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.5…24 s (6 x Ir), accuracy: 0...- 20 %
    thermal memory
    20 minutes before and after tripping
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    1.5...10 x Ir, accuracy: +/- 10 %
    zone selective interlocking ZSI
    With
    height
    200 mm
    width
    55 mm
    depth
    75 mm
    net weight
    0.213 kg
    Environment
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.1 MB
    Date 12/11/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17.3 MB
    Date 11/13/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 1.2 MB
    Date 9/4/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    65477 : 65477_ROHS_CHINA_DECLARATION
    Description
    65477_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    65477_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    65477 : 65477_ROHS_DECLARATION
    Description
    65477_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    65477_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    65477 : 65477_REACH_DECLARATION
    Description
    65477_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    65477_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.