Welcome to the Schneider Electric corporate Website

Select your location

View all   Wibe Cable Ladders
Schneider Electric 713681 Image

713681

Green premium brand logo
Schneider Electric 713681 Image
713681
Green premium brand logo

Wibe - steel wire HTR-2322

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Steel wire
    device short name
    HTR-2322
    Complementary
    maximum load
    450 kg
    material with surface treatment
    Stainless steel
    diameter
    2.5 mm
    net weight
    3.9 kg / 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 3/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    713681 : Wibe - steel wire HTR-2322
    Description
    Wibe - steel wire HTR-2322
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Wibe - steel wire HTR-2322
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    713681 : Wibe - steel wire HTR-2322
    Description
    Wibe - steel wire HTR-2322
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Wibe - steel wire HTR-2322
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    713681 : Wibe - steel wire HTR-2322
    Description
    Wibe - steel wire HTR-2322
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Wibe - steel wire HTR-2322
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /