Welcome to the Schneider Electric corporate Website

Select your location

View all   Wibe Cable Ladders
Schneider Electric 714062 Image

714062

Green premium brand logo
Schneider Electric 714062 Image
714062
Green premium brand logo

Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZ
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Round
    mounting location
    Indoor
    Outdoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    55 mm
    width
    400 mm
    length
    6 m
    net weight
    320 kg / 100 m
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    standards
    IEC 61537
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 3/29/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 4/25/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    714062 : Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    714062 : Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    714062 : Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Wibe - cable ladder - KHZ-400 - steel Zinkpox coated white - 6 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /