Welcome to the Schneider Electric corporate Website

Select your location

View all   Wibe Cable Ladders
Schneider Electric 716072 Image

716072

Green premium brand logo
Schneider Electric 716072 Image
716072
Green premium brand logo

Wibe - 90° interior bend 15-600 - steel hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    device short name
    15
    product or component type
    90° interior bend
    Complementary
    direction change type
    Horizontal
    inner radius
    268 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 600 mm width
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    55 mm
    width
    997 mm
    depth
    997 mm
    net weight
    440 kg / set of 100
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 3/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    716072 : Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    716072 : Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    716072 : Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Wibe - 90° interior bend 15-600 - steel hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /