Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric 718177 Image

718177

Green premium brand logo
Schneider Electric 718177 Image
718177
Green premium brand logo

Wibe - vertical riser 18-200 - steel hot-dip galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Riser
    device short name
    18
    Complementary
    direction change type
    Vertical
    inner radius
    272 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 200 mm width
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    452 mm
    width
    197 mm
    depth
    452 mm
    net weight
    190 kg / set of 100
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 3/29/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 620.2 KB
    Date 10/11/16
    Size pdf
    Size 622.9 KB
    Date 10/11/16
    Size pdf
    Size 591 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - vertical riser 18-200 - steel hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /