Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric 718191 Image

718191

Schneider Electric 718191 Image
718191

Wibe - vertical riser 18-1000 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Riser
    device short name
    18
    Complementary
    direction change type
    Vertical
    inner radius
    272 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 1000 mm width
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    452 mm
    width
    1097 mm
    depth
    452 mm
    net weight
    350 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.